Automotive 12 V two Channel Smart High Side Power Switch PROFET™+2 BTS7080-2EPA for resistive, inductive and capacitive loads
Open online SPICE simulator circuit link: atv_bp_high_side_BTS7080-2EPA_application_circuit.TSC
Automotive 12 V Two Channel Smart High Side Power Switch PROFET™+2 BTS7080-2EPA
Thermal Model description:
THERMAL_MODEL=1: P=1W; T=85°C; PCB type: 1s0p 600mm2
THERMAL_MODEL=2: P=1W; T=85°C; PCB type: 1s0p 300mm2
THERMAL_MODEL=3: P=1W; T=85°C; PCB type: footprint
THERMAL_MODEL=4: P=1W; T=85°C; PCB type: 2s2p
where: P=power injected in chip; T=ambient temperature
The BTS7080-2EPA is a Smart High-Side Power Switch, providing protection functions and diagnosis. The
device is integrated in SMART7 technology.
Other circuits
Body Power Application Overview
Product info: BTS7080-2EPA
Technical Assistance
Smart Switch Finder