320V brushed DC motor control with half-bridge gate driver IR7106S and CoolMOS™ IPP60R099C6
Open online SPICE simulator circuit link: motor_320VDC_half_bridge_IR7106S_IPP60R099C6.tsc
DC Motor Control with IR7106S gate driver and CoolMOS™
{1. click here to set circuit parameters}
{2. click on "Run" to calculate components}
{3. click on "OK" and Simulate Transient }
{Supply voltage [V]}
VS:= 320 {use 5 ... 600}
{Deadtime [s]}
Deadtime:=500n
{DC Motor parameters}
motor_J:=4.7E-7 {moment of inertia [kgm2] }
motor_k:=8.5m {motor constant [Nm/A] }
motor_D:=0 {ideal friction coefficient}
motor_R:=3.25 {motor resistance [Ohm] }
motor_L:=5m {motor inductance [H] }
{Do NOT change! max. allowed speed in [rpm] }
max_speed:=VS/motor_k*60/2/pi
max_speed=[359.5029k]
{ideal free running speed [rpm] }
speed:=10000 {use <= max_speed}
{switching frequency [Hz] }
fs:= 2000 {use 100 ... 30000}
{===DO NOT CHANGE BELOW========}
Veff:=speed*2*pi/60*motor_k
Duty:=Veff/VS
T:=1/fs
T_On:= T*Duty {on time}
T_Off:=T-T_On {off time}
HINT2:=T_On
HINT5:=T_Off
LINT2:=T_On+2*Deadtime
LINT5:=T_Off-2*Deadtime
HINTS:=Deadtime
The IR7106S is a high voltage, high speed gate driver for power MOSFET and
IGBT. It consists independent high-side and low-side output channels. This IC is
designed to be used with low-cost bootstrap power supplies. Proprietary HVIC
and latch immune CMOS technologies have been implemented in a rugged
monolithic structure. The floating logic input is compatible with standard CMOS
or LSTTL outputs (down to 3.3V logic). The output drivers feature a high-pulse
current buffer stage designed for minimum driver cross-conduction. Propagation
delays are matched to simplify the HVIC’s use in high frequency applications.
The floating channel can be used to drive N-channel power MOSFETs or IGBTs
in the high-side configuration, which operates up to 700V.
The 600V CoolMOS™ C6 offers a series extremely low conduction and switching
losses and can make switching applications more efficient, more compact, lighter
and cooler.
Try out to configure your operation and motor parameters on the left setting box
to check the performance of the simple DC motor drive example circuit.
MOSFET Finder
Product info: IPP60R099C6
Technical Assistance
Other circuits
Product info: IR7106S