Infineon Designer powered by TinaCloud

1200 V dual high-side gate driver IC EiceDRIVER™ 2ED020I12-F2 with galvanic isolation, DESAT and short circuit clamping

Open online SPICE simulator circuit link: power_1200VDC_dual_High_side_gate_driver_2ED020I12-F2.tsc


1200 V dual high-side gate driver IC 2ED020I12-F2 with galvanic isolation,
DESAT and short circuit clamping

The 2ED020I12-F2 is a galvanic isolated dual channel IGBT driver in PG-DSO-36-58 package that provides two
fully independent driver outputs with a current capability of typically 2A.
All logic pins are 5V CMOS compatible and could be directly connected to a microcontroller.
The data transfer across galvanic isolation is realized by the integrated Coreless Transformer Technology.
The 2ED020I12-F2 provides several protection features like IGBT desaturation protection, active Miller clamping
and active shut down.

Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled

The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under voltage lockout

Product Info: 2ED020I12-F2
Product Info: IKW25N120H3
Technical Assistance

Other circuits


Gate Driver