1200V, 4A Single High-side Gate Driver IC EiceDRIVER™ 1EDI40I12AF with Galvanic Isolation, short circuit clamping and separate sink/source outputs
Open online SPICE simulator circuit link: power_1200VDC_high-side_gate_driver_1EDI40I12AF.TSC
1200V, 4A Single High-side Gate Driver 1EDI40I12AF with Galvanic Isolation,
short circuit clamping and separate sink/source outputs
The 1EDI20I12AF are galvanically isolated single channel IGBT driver in a PG-DSO-8-51 package that provide
minimum output currents up to 6 A at separated output pins.
The input logic pins operate on a wide input voltage range from 3 V to 15 V using CMOS threshold levels to
support even 3.3 V microcontroller.
Data transfer across the isolation barrier is realized by the Coreless Transformer Technology.
Every driver family member comes with logic input and driver output under voltage lockout (UVLO) and active
shutdown.
Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled
The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Shoot through prevention
- Undervoltage lockout
- Short-circuit clamping
- Suppression time.
Technical Assistance
Gate Driver
Product Info: 1EDI40I12AF
Other circuits