1200 V, 6 A High Side Gate Driver IC EiceDRIVER™ 1EDC60H12AH with UL certified Galvanic Isolation (UL 1577), short circuit clamping and separate sink/source outputs
Open online SPICE simulator circuit link: power_1200VDC_high_side_gate_driver_1EDC60H12AH.TSC
1200 V, 6 A High Side Gate Driver IC EiceDRIVER™ 1EDC60H12AH with UL certified
Galvanic Isolation (UL 1577), short circuit clamping and separate sink/source outputs
The 1EDC60H12AH are galvanically isolated single channel IGBT driver in a PG-DSO-8-59 package that provide
minimum output currents up to 10 A at separated output pins.
The input logic pins operate on a wide input voltage range from 3 V to 15 V using CMOS threshold levels to
support even 3.3 V microcontroller.
Data transfer across the isolation barrier is realized by the Coreless Transformer Technology.
Every driver family member comes with logic input and driver output under voltage lockout (UVLO) and active
shutdown.
Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled
The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Undervoltage lockout
Technical Assistance
Gate Driver
Product Info: 1EDC60H12AH
Other circuits