Infineon Designer powered by TinaCloud

1200 V 8.5 A, 5.7 kV (rms) single-channel isolated gate driver IC EiceDRIVER™ 1ED3321MC12N with short-circuit protection, active Miller clamp and soft-off, UL 1577 & VDE 0884-11 certified

Open online SPICE simulator circuit link: power_1200VDC_single_channel_isolated_gate_driver_1ED3321MC12N.tsc


8.5 A, 5.7 kV (rms) single-channel isolated gate driver IC 1ED3321MC12N with short-circuit
protection, active Miller clamp and soft-off, UL 1577 & VDE 0884-11 certified

The 1ED332xMC12N (1ED-F3) is a EiceDRIVER™ Enhanced single channel galvanically isolated gate driver family
with integrated protection features such as short circuit protection, active Miller Clamp and active shutdown for
IGBT, MOSFET and SiC MOSFET in a DSO-16 wide body package. The products provide a typical output current
up to +6 A / -8.5 A.
All logic pins are 3.3 V and 5 V CMOS-compatible and can be directly connected to a microcontroller. Data
transfer across the galvanic isolation is realized by the integrated Coreless Transformer (CT) technology

Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled

The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under voltage lockout

Product Info: 1ED3321MC12N
Product Info: IKW25N120H3
Technical Assistance

Other circuits


Gate Driver