Infineon Designer powered by TinaCloud

1200 V single high-side gate driver IC EiceDRIVER™ 1EDC20I12MH with UL certified galvanic isolation, active Miller clamp and short circuit clamping

Open online SPICE simulator circuit link: power_1200VDC_single_channel_isolated_gate_driver_1EDC20I12MH.tsc


1200 V single high-side gate driver IC 1EDC20I12MH with UL certified galvanic isolation,
active Miller clamp and short circuit clamping

The 1EDCxxI12MH are galvanically isolated single channel IGBT driver in a PG-DSO-8-59 package that provide
output currents up to 3 A and an integrated active Miller clamp circuit with the same current rating to protect
against parasitic turn on.
The input logic pins operate on a wide input voltage range from 3 V to 15 V using scaled CMOS threshold levels
to support even 3.3 V microcontrollers.
Data transfer across the isolation barrier is realized by the coreless transformer technology.
Every driver family member comes with logic input and driver output undervoltage lockout (UVLO) and active
shutdown

Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled

The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under voltage lockout

Product Info: 1EDC20I12MH
Product Info: IKW25N120H3
Technical Assistance

Other circuits


Gate Driver