Infineon Designer powered by TinaCloud

1200 V, 4 A single-channel gate driver IC EiceDRIVER™ 1EDI20N12AF with separate output and short circuit clamping

Open online SPICE simulator circuit link: power_1200VDC_single_channel_isolated_gate_driver_1EDI20N12AF.tsc


1200 V, 4 A single-channel gate driver with separate output and short circuit clamping

The 1EDI20N12AF is a galvanically isolated single channel FET driver in a PG-DSO-8-51 package that provides
output currents of at least 2 A at separated output pins.
The input logic pins operate on a wide input voltage range from 3 V to 15 V using CMOS threshold levels to
support even 3.3 V microcontroller.
Data transfer across the isolation barrier is realized by the Coreless Transformer Technology.
The undervoltage lockout (UVLO) functions for both input and output chip and an active shutdown feature are
included to always guarantee safe operation.

Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled

The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under voltage lockout

Product Info: 1EDI20N12AF
Product Info: IKW25N120H3
Technical Assistance

Other circuits


Gate Driver