1200 V, 4 A single-channel gate driver IC EiceDRIVER™ 1EDI60N12AF with separate output and short circuit clamping
Open online SPICE simulator circuit link: power_1200VDC_single_channel_isolated_gate_driver_1EDI60N12AF.tsc
1200 V, 4 A single-channel gate driver with separate output and short circuit clamping
The 1EDI20N12AF is a galvanically isolated single channel FET driver in a PG-DSO-8-51 package that provides
output currents of at least 2 A at separated output pins.
The input logic pins operate on a wide input voltage range from 3 V to 15 V using CMOS threshold levels to
support even 3.3 V microcontroller.
Data transfer across the isolation barrier is realized by the Coreless Transformer Technology.
The undervoltage lockout (UVLO) functions for both input and output chip and an active shutdown feature are
included to always guarantee safe operation.
Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled
The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under voltage lockout
Product Info: IKW25N120H3
Technical Assistance
Other circuits
Gate Driver