Infineon Designer powered by TinaCloud

160 V half bridge SOI gate driver IC EiceDRIVER™ 2ED2742S01G with integrated bootstrap diode

Open online SPICE simulator circuit link: power_160VDC_half_bridge_gate_driver_SOI_2ED2742S01G.TSC


160 V half bridge SOI gate driver IC EiceDRIVER™ 2ED2742S01G
with integrated bootstrap diode

The 2ED2742S01G is a 160 V SOI based gate driver designed for half bridge BLDC motor drive
applications. Integrated bootstrap diodes are used to supply the external high side bootstrap capacitor.
Protection features include under voltage lockout on both Vcc and VB pins. The output drivers feature a
high-pulse current buffer stage designed for minimum driver cross-conduction .

Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled

The following features have been modeled :
- Switching Characteristics such as propagation delay, peak/mean currents
- Dead time / Shoot through prevention
- Under-voltage lockout
- Bootstrap diode

Technical Assistance

Product Info: IKW25N120H3
Product Info: 2ED2742S01G
Gate Driver

Other circuits