Infineon Designer powered by TinaCloud

200 V half-bridge gate driver IC IRS2003S

Open online SPICE simulator circuit link: power_200VDC_half_bridge_gate_driver_IRS2003S.tsc


200 V half-bridge gate driver IC IRS2003S

The IRS2003S is a high voltage, high speed power MOSFET and IGBT driver IC with
dependent high- and low-side referenced output channels. Proprietary HVIC and
latch immune CMOS technologies enable ruggedized monolithic construction.
The logic input is compatible with standard CMOS or LSTTL output, down to 3.3 V
logic. The output drivers feature a high pulse current buffer stage designed for
minimum driver cross-conduction. The floating channel can be used to drive
an N-channel power MOSFET or IGBT in the high side configuration which
operates up to 200 V.

Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled

The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under voltage lockout


Other circuits
Product Info: IRS2003S
Product Info: IKW50N65F5
Gate Driver


Technical Assistance