2300 V, 6.5 A, 3 kV (rms) single-channel isolated gate driver IC EiceDRIVER™ 1ED3141MU12F with separate output, UL 1577 certified, 12 V UVLO
Open online SPICE simulator circuit link: power_2300VDC_single_channel_gate_driver_1ED3141MU12F.TSC
2300V, 6.5 A, 3 kV (rms) single-channel isolated gate driver EiceDRIVER™ 1ED3141MU12F
with separate output, UL 1577 certified, 12 V UVLO
The 1ED314xMU12F gate driver ICs are galvanically isolated single channel gate driver ICs for IGBT, MOSFET and SiC MOSFET in
DSO-8 150 mil package. They provide a typical output current of up to 6.5 A. The input logic pins operate on a wide input voltage
range from 3 V to 6.5 V using CMOS threshold levels to support 3.3 V microcontrollers. Data transfer across the isolation barrier is
realized by the coreless transformer technology. All variants have input and output under voltage lockout (UVLO) and active shutdown.
Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled
The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under voltage lockout
Technical Assistance
Gate Driver
Product Info: 1ED3141MU12F
Other circuits