Automotive 12/24 V Smart analog high-side MOSFET gate driver IC EiceDRIVER™ 2ED2410-EM used for dual high-side load switch application
Open online SPICE simulator circuit link: power_24VDC_high_side_2ch_gate_driver_2ED2410-EM.tsc
Automotive 12/24 V Smart analog high-side MOSFET gate driver IC EiceDRIVER™ 2ED2410-EM
used for dual high-side load switch application
The 2ED2410-EM is a one channel gate driver with two independent gate outputs for 12 / 24 V automotive
applications. It offers several protection features for connecting/disconnecting loads or different power supplies.
Applications
- Fail operational power supply targeting high current applications
- Connection/isolation switch between power supplies (e.g. for hybrids and electric vehicles)
- Developed to support dependable power supply and distribution
Product Info: 2ED2410-EM
Product Info: IAUT300N08S5N012
Technical Assistance
Other circuits
Gate Driver