Industrial smart high side switch ITS42k5D-LD-F test-bench: open load detection
Open online SPICE simulator circuit link: power_24V_high_side_ITS42k5D-LD-F_open_load_detection.tsc
24V Dual Channel High-Side Switch ITS42k5D-LD-F
Protection Features: Open load detection
{1. click here to set circuit parameters}
{2. click on "Run" to calculate components}
{3. click on "OK" and Simulate Transient }
{Supply voltage [V]}
Vs:= 24 {use 4.5 ... 42}
{Open laod on/off trigger time [s] for channel 1 }
tOL1_on:= 3m
tOL1_off:= 13m
{Open laod on/off trigger time [s] for channel 2 }
tOL2_on:= 7m
tOL2_off:= 17m
{Thermal model number: }
THERMALMODEL:= 1 {use 1 ... 5}
The ITS42k5D-LD-F is a 2.5Ω dual channel high-side power switch and
optimized for driving all types of resistive, inductive and capacitive loads.
This circuit demonstrates the open load protection features of the ITS42k5D-LD-F.
Many other switches provide similar protection features.
Thermal model description:
Thermal Model = 1: 1S0P PCB 600mm2
Thermal Model = 2: 2S2P PCB with via
Thermal Model = 3: 1S0P PCB with via
Thermal Model = 4: 1S0P PCB 600mm2
Thermal Model = 5: 1S0P PCB with footprint
Other circuits
Body Power Application Overview
Smart Switch Finder
Product info: ITS42K5D-LD-F