Infineon Designer powered by TinaCloud

25 V single-channel low-side gate driver EiceDRIVER™ 1ED44171N01B with integrated fault reporting and enable functionality

Open online SPICE simulator circuit link: power_25VDC_Low_Side_Gate_Driver_IC_1ED44171N01B.tsc


25 V single-channel low-side gate driver EiceDRIVER™ 1ED44171N01B
with integrated fault reporting and enable functionality

The 1ED44171N01B is a low-voltage, power devices (such as: IGBT, MOSFET) non-inverting gate driver. Proprietary latch-up
immune CMOS technologies enable ruggedized monolithic construction. The logic input is compatible with standard CMOS
or LSTTL output. The output driver features a current buffer stage. The 1ED44171N01B provides an under-voltage lockout
protection and has a FAULT status output (when activated, EN/FLT pin is internally pulled down). The EN/FLT needs to be
externally pulled up to provide normal operation, pulling EN/FLT low disables the driver. The under-voltage lockout
protection holds the output low until VCC supply voltage is within operating range.

Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled

The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under-voltage lockout



Product Info:1ED44171N01B
Product Info: IKW25N120H3
Technical Assistance

Other circuits

Gate Driver