Infineon Designer powered by TinaCloud

25 V Dual Low-Side Gate Driver IC EiceDRIVER™ IR4426S

Open online SPICE simulator circuit link: power_25VDC_low_side_gate_driver_IR4426S.TSC


25 V Dual Low Side Gate Driver IC EiceDRIVER™ IR4426S

The IR4426S is a low voltage, high speed power MOSFET and IGBT driver.
Proprietary latch immune CMOS technologies enable ruggedized monolithic construction.
Logic inputs are compatible with standard CMOS or LSTTL outputs. The output drivers feature
a high pulse current buffer stage designed for minimum driver cross-conduction. Propagation
delays between two channels are matched.

Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled

The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under voltage lockout

Product Info: IGW50N65F5
Technical Assistance

Other circuits


Gate Driver

Product Info: IR4426S