25 V Dual Low Side Gate Driver IC IRS4427S
Open online SPICE simulator circuit link: power_25VDC_low_side_gate_driver_IRS4427S.TSC
25 V Dual Low Side Gate Driver IC IRS4427S
The IRS4427S are low voltage, high speed power MOSFET and IGBT drivers.
Proprietary latch immune CMOS technologies enable ruggedized monolithic
construction. The logic input is compatible with standard CMOS or LSTTL
output. The output drivers feature a high pulse current buffer stage designed
for minimum driver cross-conduction. Propagation delays between two
channels are matched.
Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled
The following features have been modeled :
- Switching Characteristics such as propagation delay, peak/mean currents
- Dead time / Shoot through prevention
- Under-voltage lockout
Technical Assistance
Other circuits
Gate Driver
Product Info: IRS4427S