Infineon Designer powered by TinaCloud

300V Boost Converter with Low-Side EiceDRIVER™ 1ED44175N01B controlling an IGBT with over-current protection (OCP)

Open online SPICE simulator circuit link: power_300VDC_Boost_1ED44175N01B_Over_Current_Protection_igbt.TSC


300V Boost Converter using low-side EiceDRIVER™ 1ED44175N01B
controlling an IGBT with over-current protection (OCP)

Thermal model description:
THERMAL_MODEL = 1: JEDEC 51-12 two-resistor compact model thermal
network with added RthBA, RthCtopA resistances
and thermal capacitances.
THERMAL_MODEL = 0: JEDEC 51-12 two-resistor compact model thermal
network with added RthCtopA resistance and thermal
capacitances.

Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- The thermal siulations represent an approximation of the actual thermal
behavior of the device.

The 1ED44175N01B EiceDRIVER™ 25 V single-channel low-side non-inverting gate driver for MOSFET
and IGBT with typical 2.0 A source and sink currents in a tiny 6-lead PG-SOT23 package.

Over-current protection is typically implemented by a current measurement with a comparator and multiple
resistors and capacitors. 1ED44175N01B provides cost and space savings by integrating the comparator.
The new low-side gate driver utilizes Infineon’s proprietary latch immune CMOS technologies to enable a
rugged monolithic construction while realizing best-in-class fault reporting accuracy with OCP threshold
tolerance of +/-5%. In addition, Infineon’s IC technology enables a tiny PG-SOT23 package by combining
the fault output and enable functions into a single pin.





Other circuits
Product info: 1ED44175N01B
Technical Assistance
Gate Drivers