Infineon Designer powered by TinaCloud

400 V Half Bridge Converter using Two Single Channel, 2A Galvanic Isolated Gate Driver ICs EiceDRIVER™ 1EDI10I12MF and CoolMOS™ C7 superjunction MOSFET IPA65R095C7

Open online SPICE simulator circuit link: power_400VDC_SMPS_Half-Bridge_1EDI10I12MF_galvanic_isolation.TSC


400 V Half Bridge Converter Two Single Channel Galvanic Isolated Gate Driver IC
EiceDRIVER™ 1EDI10I12MF

Typical application circuit

The 1EDI10I12MF are galvanically isolated single channel IGBT driver in a PGDSO-8-51 package that provide
minimum peak output currents up to 3 A and an integrated active Miller Clamp circuit with the same current
rating to protect against parasitic turn on. The input logic pins operate on a wide input voltage range from 3 V
to 15 V using CMOS threshold levels to support even 3.3 V microcontroller. Data transfer across the isolation
barrier is realized by the Coreless Transformer Technology. Every driver family member comes with logic input
and driver output under voltage lockout (UVLO) and active shutdown.

Other circuits

Technical Assistance
Gate Driver

Product Info: 1EDI10I12MF
Product Info: IPA65R095C7