Infineon Designer powered by TinaCloud

400 V Half Bridge Converter using Two Single Channel, 10A Galvanic Isolated Gate Driver ICs EiceDRIVER™ 1EDI60I12AH and CoolMOS™ C7 superjunction MOSFET IPA65R095C7

Open online SPICE simulator circuit link: power_400VDC_SMPS_Half-Bridge_1EDI60I12AH_galvanic_isolation.TSC


400 V Half Bridge Converter Two Single Channel Galvanic Isolated Gate Driver IC
EiceDRIVER™ 1EDI60I12AH

The 1EDI60I12AH are galvanically isolated single channel IGBT driver in a PG-DSO-8-59 package that provide
output currents up to 10 A at separated output pins. The input logic pins operate on a wide input voltage range
from 3 V to 15 V using scaled CMOS threshold levels to support even 3.3 V microcontrollers. Data transfer across
the isolation barrier is realized by the coreless transformer technology. Every driver family member comes with
logic input and driver output under voltage lockout (UVLO) and active shutdown


Gate Driver
Technical Assistance
Product Info: IPA65R095C7
Other circuits
Product Info: 1EDI60I12AH