400V Half-Bridge Converter using dual-channel Reinforced Isolated Gate Driver EiceDRIVER™ 2EDS8265H (2EDi Family)
Open online SPICE simulator circuit link: power_400VDC_SMPS_Half-Bridge_2EDS8265H_CT_reinforced_isolation.TSC
400V Half-Bridge Converter using dual-channel Reinforced Isolated
Gate Driver EiceDRIVER™ 2EDS8265H (2EDi Family)
Typical application circuit
The EiceDRIVER™ 2EDS82x5H is a functional isolated gate driver designed
for high-performance DC-DC medium-voltage, half- and full-bridge topologies.
The 4A/8A source/sink currents, combined with a low 37ns propagation delay
and the highly accurate timing over both temperature and production, are the
perfect fit for high-frequency PWM control with tightest possible dead time
windows, delivering highest conversion efficiency.
Other circuits
Evaluation board: EVAL_3K3W_BIDI_PSFB
Evaluation board: KIT_DRIVER_2EDS8265H
Technical Assistance