Infineon Designer powered by TinaCloud

48V Telecom Brick Full Bridge Converter using Isolated EiceDRIVER™ 2EDF7235K

Open online SPICE simulator circuit link: power_48VDC_Telecom_brick_isolated_full_bridge_2EDF7235K.tsc


48V Telecom Brick Full Bridge Converter using Isolated EiceDRIVER™ 2EDF7235K
Typical Application Circuit

The EiceDRIVER™ 2EDF72x5K is a functional isolated gate driver designed
for high-performance DC-DC medium-voltage, half- and full-bridge topologies.
The 4A/8A source/sink currents, combined with a low 37ns propagation delay
and the highly accurate timing over both temperature and production, are the
perfect fit for high-frequency PWM control with tightest possible dead time
windows, delivering highest conversion efficiency.


Product info: 2EDF7235K

Other circuits
Technical Assistance


Product info: BSC057N08NS3 G