Infineon Designer powered by TinaCloud

High voltage buck converter with high-side gate driver IRS25752L and CoolMOS™ IPD65R1K4C6

Open online SPICE simulator circuit link: power_500VDC_high_side_buck_IRS25752L_IPD65R1K4C6.tsc


Buck converter with IRS25752L high-side gate driver

{1. click here to set circuit parameters}
{2. click on "Run" to calculate components}
{3. click on "OK" and Simulate Transient }

{Supply voltage [V]}
VS:= 500 {use 0 ... 600}
VCC:= 15 {use 10 ... 20}

{Output voltage [V]}
VOut:=120

{switching frequency [Hz] }
fs:= 80000 {use 100 ... 30000}

{Ambiente temperature [Celsius] }
Tamb:=25 {use 0 ... 100}

{===DO NOT CHANGE BELOW========}

Duty:=VOut/VS
Duty=[240m]
T:=1/fs
T_On:= T*Duty {on time}
T_On=[3u]
T_Off:=T-T_On {off time}
T_Off=[9.5u]

HINT2:=T_On
HINT5:=T_Off

The IRS25752 is a high-side, single-channel gate driver IC with 600V blocking
and levelshifting capability. This allows for the gate driver to be connected
directly to the gate of a high-side power MOSFET, while being controlled by the
low-side, ground potential circuitry. The IRS25752 includes a wide VCC supply
range, UVLO protection, and excellent immunity to harsh dv/dt or –VS switching
environments. IR’s HVIC technology allows for these functions and features to be
realized in a 6-pin SOT-23 package.

The 600V CoolMOS™ C6 offers a series extremely low conduction and switching
losses and can make switching applications more efficient, more compact, lighter
and cooler.

Try out to configure your operation and motor parameters on the left setting box
to check the performance of the simple DC motor drive example circuit.

Product info: IPD65R1K4C6

Technical Assistance

Gate Driver Finder

Product info: IRS25752L
MOSFET Finder
Other circuits