Infineon Designer powered by TinaCloud

12 V single low-side gate driver EiceDRIVER™ IR2121 with over current protection and fault reporting

Open online SPICE simulator circuit link: power_5VDC_Low_Side_Gate_Driver_IC_IR2121.tsc


5 V single low-side gate driver EiceDRIVER™ IR2121 with over current
protection and fault reporting

The IR2121 are low voltage, high speed power MOSFET and IGBT drivers. Proprietary
latch immune CMOS technologies enable ruggedized monolithic construction. The logic
input is compatible with standard CMOS or LSTTL output. The output drivers feature a
high pulse current buffer stage designed for minimum driver cross-conduction.

Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled

The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under-voltage lockout



Product Info: IR2121
Product Info: IKW50N65F5
Technical Assistance

Other circuits

Gate Driver