Infineon Designer powered by TinaCloud

600 V single high-side gate driver IC IRS25752L with single input

Open online SPICE simulator circuit link: power_600VDC_High_Side_Gate_Driver_IC_IRS25752L.tsc


600 V single high-side gate driver IC IRS25752L with single input

The IRS25752L is a high-side, single-channel gate driver IC with 100V blocking and level
shifting capability. This allows for the gate driver to be connected directly to the gate
of a high-side power MOSFET, while being controlled by the low-side, ground potential
circuitry. The IRS25752L includes a wide VCC supply range, UVLO protection, and excellent
immunity to harsh dv/dt or –VS switching environments. IR’s HVIC technology allows for
these functions and features to be realized in a 6-pin SOT-23 package.

Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled

The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under-voltage lockout


Product Info: IRS25752L
Product Info: IGW50N65F5

Gate Driver
Technical Assistance

Other circuits