Infineon Designer powered by TinaCloud

600 V Half Bridge Gate Driver IC EiceDRIVER™ 2EDL05N06PJ with Integrated Bootstrap Diode (BSD)

Open online SPICE simulator circuit link: power_600VDC_half_bridge_gate_driver_2EDL05N06PJ.TSC


600 V Half Bridge Gate Driver IC EiceDRIVER™ 2EDL05N06PJ
with Integrated Bootstrap Diode (BSD)

The 2EDL05N06PJ is a 600-V half-bridge gate driver family. Its Infineon thin-film-SOI technology
provides excellent ruggedness and noise immunity. The Schmitt trigger logic inputs are
compatible with standard CMOS or LSTTL logic down to 3.3 V. The output drivers features
a high pulse current buffer stage designed for minimum driver cross-conduction.
The floating channel can be used to drive an N-channel power MOSFET or IGBT in the high
side configuration which operates up to 600 V. Additionally, the offline clamping function
provides an inherent protection of the parasitic turn-on by floating gate conditions when IC
is not supplied.

Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled

The following features have been modeled :
- Switching Characteristics such as propagation delay, peak/mean currents
- Dead time / Shoot through prevention
- Under-voltage lockout
- Bootstrap diode

Product Info: IKW40N65F5
Technical Assistance

Other circuits


Gate Driver

Product Info: 2EDL05N06PJ