Infineon Designer powered by TinaCloud

600 V Half Bridge Gate Driver IC IR2108 with shoot through protection

Open online SPICE simulator circuit link: power_600VDC_half_bridge_gate_driver_IR2108.TSC


600 V Half Bridge Gate Driver IC IR2108 with shoot through protection

The IR2108 are high voltage, high speed power MOSFET and IGBT drivers with
dependent high and low side referenced output channels. Proprietary HVIC
and latch immune CMOS technologies enable ruggedized monolithic construction.
The logic input is compatible with standard CMOS or LSTTL output, down to 3.3V
logic. The output drivers feature a high pulse current buffer stage designed for
minimum driver cross-conduction. The floating channel can be used to drive an
N-channel power MOSFET or IGBT in the high side configuration which operates
up to 600 volts.

Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled

The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under-voltage lockout

Product Info: IR2108
Product Info: IGW50N65F5
Technical Assistance

Other circuits


Gate Driver