Infineon Designer powered by TinaCloud

600 V Half Bridge Gate Driver IC IR21094 with shutdown and programmable deadtime

Open online SPICE simulator circuit link: power_600VDC_half_bridge_gate_driver_IR21094.TSC


600 V Half Bridge Gate Driver IC IR21094 with shutdown and programmable deadtime

The IR21094 are high voltage, high speed power MOSFET and IGBT drivers with dependent
high and low side referenced output channels. Proprietary HVIC and latch immune CMOS
technologies enable ruggedized monolithic construction. The logic input is compatible with
standard CMOS or LSTTL output, down to 3.3V logic. The output drivers feature a high

Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled

The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under-voltage lockout



Product Info: IR21094
Product Info: IGW50N65F5
Technical Assistance

Other circuits

Gate Driver