Infineon Designer powered by TinaCloud

600 V Half Bridge Gate Driver IC IRS2004

Open online SPICE simulator circuit link: power_600VDC_half_bridge_gate_driver_IRS2004.TSC


600 V Half Bridge Gate Driver IC IRS2004

The IRS2004 is a high voltage, high speed power MOSFET and IGBT driver
with dependent high side and low side referenced output channels. Proprietary
HVIC and latch immune CMOS technologies enable ruggedized monolithic
construction. The logic input is compatible with standard CMOS or LSTTL
output, down to 3.3 V logic. The output drivers feature a high pulse current
buffer stage designed for minimum driver cross conduction. The floating
channel can be used to drive an N-channel power MOSFET or IGBT in the
high-side configuration which operates from 10 V to 200 V.

Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled

The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under-voltage lockout



Product Info: IRS2004
Product Info: IGW50N65F5
Technical Assistance

Other circuits

Gate Driver