600 V half-bridge gate driver IC IRS21091S with shutdown and programmable deadtime
Open online SPICE simulator circuit link: power_600VDC_half_bridge_gate_driver_IRS21091S.tsc
600 V half-bridge gate driver IC IRS21091S with shutdown and programmable deadtime
Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled
The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under voltage lockout
The IRS21091S is a high voltage, high speed power MOSFET and IGBT driver IC with
dependent high- and low-side referenced output channels. Proprietary HVIC and
latch immune CMOS technologies enable ruggedized monolithic construction.
The logic input is compatible with standard CMOS or LSTTL output, down to 3.3 V
logic. The output drivers feature a high pulse current buffer stage designed for
minimum driver cross-conduction. The floating channel can be used to drive
an N-channel power MOSFET or IGBT in the high side configuration which
operates up to 600 V.
Technical Assistance
Gate Driver
Product Info: IGW50N65F5
Product Info: IRS21091S
Other circuits