600 V half-bridge gate driver IC IRS21531D with oscillator,integrated bootstrap FET, programmable frequency and programmable shutdown
Open online SPICE simulator circuit link: power_600VDC_half_bridge_gate_driver_IRS21531D.tsc
600 V half-bridge gate driver IC IRS21531D with oscillator,integrated
bootstrap FET, programmable frequency and programmable shutdown
Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled
The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under voltage lockout
The IRS21531D is based on the popular IR2153 self-oscillating half-bridge gate driver
IC using a more advanced silicon platform, and incorporates a high voltage
half-bridge gate driver with a front-end oscillator similar to the industry
standard CMOS 555 timer. HVIC and latch immune CMOS technologies enable
rugged monolithic construction. The output driver features a high pulse current buffer stage
designed for minimum driver cross-conduction. Noise immunity is achieved with low
di/dt peak of the gate drivers.
Technical Assistance
Gate Driver
Product Info: IKW50N65F5
Product Info: IRS21531D
Other circuits