Infineon Designer powered by TinaCloud

600 V Half Bridge Gate Driver IC EiceDRIVER™ IRS2183 with shoot through protection

Open online SPICE simulator circuit link: power_600VDC_half_bridge_gate_driver_IRS2183.TSC


600 V Half Bridge Gate Driver IC EiceDRIVER™ IRS2183 with
shoot through protection

The IRS2183 are high voltage, high speed power MOSFET and IGBT drivers with dependent
high-side and low-side referenced output channels. Proprietary HVIC and latch immune
CMOS technologies enable ruggedized monolithic construction. The logic input is compatible
with standard CMOS or LSTTL output, down to 3.3 V logic. The output drivers feature a high
pulse current buffer stage designed for minimum driver cross-conduction. The floating channel
can be used to drive an N-channel power MOSFET or IGBT in the high-side configuration
which operates up to 600 V.

Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled

The following features have been modeled :
- Switching Characteristics such as propagation delay, peak/mean currents
- Undervoltage lockout
- Bootstrap diode

Product Info: IKW40N65F5
Technical Assistance

Other circuits


Gate Driver

Product Info: IRS2183