Infineon Designer powered by TinaCloud

600 V, 0.29 A Half Bridge Gate Driver IC IRS2011S with shoot through protection

Open online SPICE simulator circuit link: power_600VDC_half_bridge_gate_driver_IRS2304.TSC


600 V, 0.29 A Half Bridge Gate Driver IC IRS2011S with shoot through protection

The IRS2304 is a high voltage, high speed power MOSFET and IGBT driver with
independent high-side and low-side referenced output channels. Proprietary
HVIC and latch immune CMOS technologies enable ruggedized monolithic
construction. The logic input is compatible with standard CMOS or LSTTL output,
down to 3.3 V logic. The output driver features a high pulse current buffer stage
designed for minimum driver cross-conduction. The floating channel
can be used to drive an N-channel power MOSFET or IGBT in the high-side
configuration which operates up to 600 V.

Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled

The following features have been modeled :
- Switching Characteristics such as propagation delay, peak/mean currents
- Dead time / Shoot through prevention
- Under-voltage lockout

Product Info: IKW40N65F5
Technical Assistance

Other circuits


Gate Driver

Product Info: IRS2304