Infineon Designer powered by TinaCloud

600 V High Side and Low Side Gate Driver IC IR2101S

Open online SPICE simulator circuit link: power_600VDC_high_low_side_gate_driver_IR2101S.TSC


600 V High Side and Low Side Gate Driver IC IR2101S

The IR2101S are high voltage, high speed power MOSFET and IGBT drivers with
independent high and low side referenced output channels. Proprietary
HVIC and latch immune CMOS technologies enable ruggedized monolithic
construction. The logic input is compatible with standard CMOS or LSTTL output,
down to 3.3V logic. The output drivers feature a high pulse current buffer stage
designed for minimum driver cross-conduction. The floating channel can be used
to drive an N-channel power MOSFET or IGBT in the high side configuration which
operates up to 600 volts.

Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled

The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under-voltage lockout

Product Info: IR2101S
Product Info: IGW50N65F5
Technical Assistance

Other circuits


Gate Driver