Infineon Designer powered by TinaCloud

600 V High Side and Low Side Gate Driver IC IR21064 with separate pin for logic ground

Open online SPICE simulator circuit link: power_600VDC_high_low_side_gate_driver_IR21064.TSC


600 V High Side and Low Side Gate Driver IC IR21064 with separate
pin for logic ground

The IR21064 are high voltage, high speed power MOSFET and IGBT drivers with independent
high and low side referenced output channels. Proprietary HVIC and latch immune CMOS
technologies enable ruggedized monolithic construction. The logic input is compatible with
standard CMOS or LSTTL output, down to 3.3V logic. The output drivers feature a high pulse
current buffer stage designed for minimum driver cross-conduction. The floating channel
can be used to drive an N-channel power MOSFET or IGBT in the high side configuration
which operates up to 600 volts.

Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled

The following features have been modeled :
- Switching Characteristics such as propagation delay, peak/mean currents
- Dead time / Shoot through prevention
- Under-voltage lockout

Product Info: IKW40N65F5
Technical Assistance

Other circuits


Gate Driver