Infineon Designer powered by TinaCloud

600 V Single High Side Gate Driver IC EiceDRIVER™ IR2117S with single input

Open online SPICE simulator circuit link: power_600VDC_high_side_gate_driver_IR2117S.TSC


600 V Single High Side Gate Driver IR2117S with single input

The IR2117S is a high voltage, high speed power MOSFET and IGBT driver.
Proprietary HVIC and latch immune CMOS technologies enable ruggedized monolithic
construction. The logic input is compatible with standard CMOS outputs. The output
driver features a high pulse current buffer stage designed for minimum cross-conduction.
The floating channel can be used to drive an N-channel power MOSFET or IGBT
in the high or low side configuration which operates up to 600 volts.

Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled

The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents, rise/fall times
- Under voltage lockout
- Current consumption

Product Info: IKW40N65F5
Technical Assistance

Other circuits


Gate Driver

Product Info: IR2117S