Infineon Designer powered by TinaCloud

600 V Single High Side Gate Driver IC EiceDRIVER™ IR2118 with single input

Open online SPICE simulator circuit link: power_600VDC_high_side_gate_driver_IR2118.TSC


600 V Single High Side Gate Driver IC EiceDRIVER™ IR2118
with single input

The IR2118 is a high voltage, high speed power MOSFET and IGBT driver.
Proprietary HVIC and latch immune CMOS technologies enable ruggedized
monolithic construction. The logic input is compatible with standard CMOS
outputs. The output driver features a high pulse current buffer stage
designed for minimum cross-conduction. The floating channel can be used
to drive an N-channel power MOSFET or IGBT in the high or low side
configuration which operates up to 600 volts.

Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled

The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under voltage lockout

Product Info: IGW50N65F5
Technical Assistance

Other circuits


Gate Driver

Product Info: IR2118