Infineon Designer powered by TinaCloud

600 V High Side and Low Side Gate Driver IC EiceDRIVER™ IRS2113 with shutdown

Open online SPICE simulator circuit link: power_600VDC_high_side_low_side_gate_driver_IRS2113.TSC


600 V High Side and Low Side Gate Driver IC EiceDRIVER™ IRS2113
with shutdown

The IRS2113 are high voltage, high speed power MOSFET and IGBT drivers with independent
high-side and low-side referenced output channels. Proprietary HVIC and latch immune CMOS
technologies enable ruggedized monolithic construction. Logic inputs are compatible with
standard CMOS or LSTTL output, down to 3.3 V logic. The output drivers feature a high pulse
current buffer stage designed for minimum driver cross-conduction. Propagation delays are
matched to simplify use in high frequency applications. The floating channel can be used to drive
an N-channel power MOSFET or IGBT in the high-side configuration which operates up to 500 V
or 600 V.

Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled

The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under voltage lockout

Product Info: IGW50N65F5
Technical Assistance

Other circuits


Gate Driver

Product Info: IRS2113