Infineon Designer powered by TinaCloud

600 V, 4 A High Side and Low Side Gate Driver IC IRS21867S

Open online SPICE simulator circuit link: power_600VDC_high_side_low_side_gate_driver_IRS21867S.TSC


600 V, 4 A High Side and Low Side Gate Driver IC IRS21867S

The IRS21867S is a high voltage, high speed power MOSFET and IGBT driver with
independent high and low side referenced output channels. Proprietary HVIC
and latch immune CMOS technologies enable ruggedized monolithic construction.
Low VCC operation allows use in battery powered applications. The logic input is
compatible with standard CMOS or LSTTL output, down to 3.3 V logic. The output
drivers feature a high pulse current buffer stage designed for minimum driver
cross-conduction. The floating channel can be used to drive an N-channel power
MOSFET or IGBT in the high-side configuration which operates up to 600V.

Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled

The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under-voltage lockout

Product Info: IKW40N65F5
Technical Assistance

Other circuits


Gate Driver

Product Info: IRS21867S