Infineon Designer powered by TinaCloud

600 V, 0.25 A Three Phase Gate Driver IC IR2130 with over current protection, OPAMP and fault reporting

Open online SPICE simulator circuit link: power_600VDC_three_phase_gate_driver_IR2130.TSC


600 V, 0.25 A Three Phase Gate Driver IC IR2130 with over current
protection, OPAMP and fault reporting

The IR2130 is a high voltage, high speed power MOSFET and IGBT driver
with three independent high and low side referenced output channels. Proprietary HVIC
technology enables ruggedized monolithic construction. Logic inputs are compatible with
CMOS or LSTTL outputs, down to 2.5V logic. A ground-referenced operational amplifier
provides analog feedback of bridge current via an external current sense resistor. A current
trip function which terminates all six outputs is also derived from this resistor. An open drain
FAULT signal indicates if an over-current or undervoltage shutdown has occurred.
The output drivers feature a high pulse current buffer stage designed for minimum driver
cross-conduction. Propagation delays are matched to simplify use at high frequencies.
The floating channels can be used to drive N-channel power MOSFETs or IGBTs in the
high side configuration which operate up to 600 volts.

Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled

The following features have been modeled :
- Switching Characteristics such as propagation delay, peak/mean currents
- Dead time / Shoot through prevention
- Under-voltage lockout

Product Info: IKW40N65F5
Technical Assistance

Other circuits


Gate Driver

Product Info: IR2130