600 V, 0.2 A Three Phase Gate Driver IC IR21364S with over current protection, enable and fault reporting
Open online SPICE simulator circuit link: power_600VDC_three_phase_gate_driver_IR21364S.TSC
600 V, 0.2 A Three Phase Gate Driver IC IR21364S with over current
protection, enable and fault reporting
The IR21364S is a high voltage, high speed power MOSFET and IGBT drivers
with three independent high and low side referenced output channels for 3-phase
applications. Proprietary HVIC technology enables ruggedized monolithic construction.
Logic inputs are compatible with CMOS or LSTTL outputs, down to 3.3V logic.
A current trip function which terminates all six outputs can be derived from an external
current sense resistor. An enable function is available to terminate all six outputs
simultaneously. An open-drain FAULT signal is provided to indicate that an overcurrent
or under voltage shutdown has occurred. Overcurrent fault conditions are cleared
automatically after a delay programmed externally via an RC network connected to the
RCIN input. The output drivers feature a high pulse current buffer stage designed
for minimum driver cross-conduction. Propagation delays are matched to simplify use
in high frequency applications. The floating channel can be used to drive N-channel power
MOSFETs or IGBTs in the high side configuration which operates up to 600 V.
Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled
The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under-voltage lockout
Technical Assistance
Other circuits
Gate Driver
Product Info: IR21364S