Infineon Designer powered by TinaCloud

650 V Fast, robust, dual-channel, reinforced isolated MOSFET gate drivers IC EiceDRIVER™ 2EDS9265H with accurate and stable timing

Open online SPICE simulator circuit link: power_650VDC_Dual_channel_Isolated_Gate_driver_IC_2EDS9265H.tsc


650VDC Fast, robust, dual-channel, reinforced isolated MOSFET gate drivers
IC EiceDRIVER™ 2EDS9265H with accurate and stable timing

The EiceDRIVER™ 2EDi is a family of fast dual-channel isolated MOSFET gate-driver ICs providing functional
(2EDFx) or reinforced (2EDSx) input-to-output isolation by means of coreless transformer (CT) technology. Due
to high driving current, excellent common-mode rejection and fast signal propagation, 2EDi is particularly well
suited for driving medium- to high-voltage MOSFETs (CoolMOS™, OptiMOS™, CoolSIC™, CoolGaN™) in fast
switching power systems.

Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- The thermal siulations represent an approximation of the actual thermal
behavior of the device.

Product info: IPA60R280C6
Technical Assistance
Product info: 2EDS9265H
Other circuits