650 V Fast, robust, dual-channel, functional isolated MOSFET gate drivers IC EiceDRIVER™ 2EDF8275F with accurate and stable timing
Open online SPICE simulator circuit link: power_650VDC_dual_channel_Isolated_Gate_driver_IC__2EDF8275F.tsc
650VDC Fast, robust, dual-channel, functional isolated MOSFET gate drivers
IC EiceDRIVER™ 2EDF8275F with accurate and stable timing
The EiceDRIVER™ 2EDF8275F is the perfect fit for robust and stable operation for primary side control of
high- and low-side MOSFETs in noisy high-power switching environments. The strong 4A/8A source/sink
dual-channel gate drivers provide a fast turn on/off when driving high- and medium-voltage MOSFETs such
as CoolMOS™ or OptiMOS™. Both output channels are individually isolated and can be flexibly deployed
as floating gate drivers with very high 150V/ns CMTI (Common Mode Noise Immunity).
The VDDi input supply supports a wide voltage range SLDO mode to save on-board LDOs. For slower switching
or driving smaller MOSFETs, a 1A/2A peak current product variant, the EiceDRIVER™ 2EDF8275F, is available
in the DSO-16 narrow body package with 4mm creepage distance.
Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- The thermal siulations represent an approximation of the actual thermal
behavior of the device.
Technical Assistance
Product info: 2EDF8275F
Other circuits