Infineon Designer powered by TinaCloud

RF low noise amplifier, NPN Silicon Transistor BFP460 for remote keyless entry (RKE) applications

Open online SPICE simulator circuit link: rf_BFP460_RKE.tsc


Low noise amplifier, NPN Silicon RF Transistor BFP460 for remote
keyless entry (RKE) applications

- DC block and input matching (C1)
- DC block for feedback network (C2)
- RF bypass (C3)
- RF bypass (C4)
- DC block and output matching (C5)
- Base DC bias (R1)
- Feedback resistor (R2)
- DC bias and DC negative feedback (R3)
- Collector DC bias and output matching (R4)

The BFP460 is a low noise device that is part of Infineon’s established fourth generation
RF bipolar transistor family. Its transition frequency fT of 22 GHz, low current and
high robustness characteristics make the device suitable for amplifiers. It remains cost
competitive without compromising on ease of use.

This transistor provides high gain (16.67 dB@315 MHz) using Infineon Designer

Target application:
- Remote Keyless Entry (RKE) Application

Product info: BFP460
Product info: BFP740F
Application note

Radio Frequency (RF) Community forum
Other circuits
Simulate: Network Analysis