RF low noise and high gain Active Antenna 1st stage LNA for BFP740F for SDARS Receiver
Open online SPICE simulator circuit link: rf_BFP740F_SDARS.tsc
Very low noise and high gain Active Antenna 1st stage LNA for SDARS Receiver BFP740F
- Input matching and DC blocking (C1)
- RF decoupling (C2)
- RF decoupling (C3)
- Output matching and stability improvement (C4)
- Output matching and DC blocking (C5)
- DC biasing (R1)
- Base DC biasing (R2)
- Low-frequency stability improvement (R3)
- Output matching and stability improvement (R4)
- Input matching (L1)
- Output matching (L2)
The BFP740F is a Silicon Germanium Carbon (SiGe:C) NPN Heterojunction wideband Bipolar
RF Transistor (HBT)
This transistor provides high gain (18.19 dB@2320 MHz) using Infineon Designer
Target application:
- SDARS active antenna LNA
Radio Frequency (RF) Community forum
Other circuits
Product info: BFP740F
Simulate: Network Analysis