Welcome to Infineon’s IGBT Simulation Tools
Choose from varity of Infineon IGBT Solutions
IGBT simulation tools allow you to compare products in application conditions by implementing specific application models. First select the specific application type and then choose various source and load parameters, modulation strategies, heat sink parameters etc. Live simulated waveforms are generated as well as data tables showing calculations for loss and junction temperature of each device allowing you to compare the effect of parameter variations or the operation of different parts directly.
Tool |
Description |
---|---|
Discrete IGBT Simulator |
A single switch system consisting of one IGBT and one ideal free-wheeling diode is implemented to simulate the power loss and junction temperature of the IGBT device at the given static DC voltage and current conditions. This simulation aims to evaluate an IGBT device. |
Discrete IGBT Motor Drive Simulator |
A three-phase motor drive inverter system is implemented to simulate the power loss and junction temperature of each device at the given static load conditions. |
CIPOS™ IPM Simulation Tool |
Evaluate, simulate & compare Intelligent Power Modules in user-specified conditions. View estimated power losses, efficiency, and thermal performance of multiple IPM topologies. |
IPOSIM (High Power Modules & Disk Devices) |
The Infineon Power Simulation program for loss and thermal calculation of Infineon Power Modules and Disk Devices. |