Add-on boards for Raspberry Pi
KIT_40W_AMP_HAT_ZW

The MERUS™ audio amplifier HAT ZW is the world’s first 100% self-contained Raspberry Pi audio HAT offering high definition audio at boom box power levels in such a small form factor. This audio power amplifier board brings the Infineon proprietary multilevel technology to Raspberry Pi users and makers. It is intended for loudspeaker building and wireless music streaming with minimum size & consumption, state of the art power efficiency and HD audio quality.
Learn more
TLE94112ES_RPI_HAT

The Infineon DC Motor Control HAT with TLE94112ES complies with Raspberry Pi HAT specification and it provides you with unique evaluation experience. It is equipped with the twelve-fold half-bridge driver TLE94112ES and comes with a ready-to-use software library. TLE94112ES is the part of a larger family offering half-bridge drivers with direct interface or SPI interface. TLE94112ES is designed to drive DC motor loads in sequential or parallel operation, especially for automotive motion control applications such as heating, ventilation and air conditioning (HVAC) flap DC motor control.
Learn more
Shield2Go Adapter for Raspberry Pi
Infineon’s Shield2Go boards give you a unique evaluation experience. They are equipped with one Infineon IC and come with a ready-to-use software library. You can develop your own system solutions by combining Shield2Go boards with the Shield2Go Adapter for Raspberry Pi.
Learn more