Full System Solutions
Speed up evaluation and testing with pre-configured demonstration boards
When it comes to testing and evaluating new prototypes or laboratory experiments, time is of the essence. To save our developers valuable design time and enable fast evaluation, Infineon offers a wide range of full system solutions that come pre-configured for a wide range of applications.
As part of maker tool portfolio, these solutions are ready for plug & play activation and allow modifications just as easily, for instance on the driver circuit. Infineon’s full system solutions come fully loaded with transformer as well as coreless transformer technology and all necessary components pre-mounted. Kits are designed in several configurations to drive IGBT modules, discrete IGBTs and MOSFETs.
XMC™ Digital Power Explorer Kit

The new digital power explorer kit is designed with the particular goal of making it easy for engineers to take the first steps into digital power control with XMC™ microcontrollers. Includes two different control card options, which allow designers to evaluate both XMC™ microcontroller families and make the right price/performance choice for their application. Learn more
Sensor hub nano

This compact evaluation kit uses Bluetooth connectivity and is very easy to use for prototyping and evaluation in real-life applications. The kit includes software GUI and Android Apps that help in capturing pressure sensor data during evaluation. Learn more
H-BRIDGE

The H-Bridge Kit 2GO is a ready to use evaluation kit. It is fully populated with all electronic components equipped with the H-Bridge IFX9201 combined with XMC 1100 Microcontroller based on ARM® Cortex®-M0 CPU. Realize your own DC motor control. It is designed for the control of DC motors or other inductive loads up to 6 A or up to 36 V of supply. Learn more
3D Magnetic Sensor

The 3D Magnetic Sensor 2GO is a budget-priced evaluation board equipped with a magnetic sensor for three dimensional measurement combined with an ARM® Cortex™-M0 CPU. The 3D Magnetic Sensor 2GO has a complete set of on-board devices, including an on-board debugger. Build your own application and gadget with the 3D Magnetic Sensor 2GO. Learn more

- Easy mounting on 3D Magnetic Sensor 2GO kit
- First magnetic Joystick measurements within minutes
- Rotate and push button control element
- Out of shaft adapter for angle measurements
- Linear Slider for magnetic linear evaluations
- Human Machine Interface (HMI) Direction Indicator
- Linear Control Trigger
- HMI Mini Control with 4 directions and 360° rotation