Configuration Tools

Config Wizards are graphical configuration tools, to define and store settings for MOTIX™ products. Config Wizards enable easy configuration and swift evaluation of devices through a user-friendly interface.
Key Features
- Simple and intuitive user interface to configure the various modules, gives run time access to control and status bits of MOTIX™ Drivers and SBCs.
- Designed to simplify the configuration, by applying specific rules (e.g. locking fields which are influenced by other settings or greying out elements that must not be configured under certain conditions).
Key Benefits
- Configure the different modules of the devices.
- Modify values of variables using a GUI without the need to write source code
Config Wizards are available for the following MOTIX™ Products;
Config Wizard for MOTIX™ MCU (Embedded Power)
Config Wizard for MOTIX™ SBC (Motor System IC)
Config Wizard for MOTIX™ Driver (Multi MOSFET Driver)
Config Wizard for MOTIX™ Bridge (NovalithIC™ )
Config Wizard for MOTIX™ motor gate driver ICs
Config Wizard for MOTIX™ multi half-bridge ICs
MOTIX™ Solution Designer is a free of charge tool, which for analysis, debugging and tuning of motor control applications. It is based on Infineon’s MOTIX™ motor control stack using a simple and intuitive graphical interface. The Solution Designer is to support user with testing the motor control software and use the Infineon MOTIX™ TLE987x Evaluation boards.
The Solution Designer controls the complete system functionality required to operate a BLDC motor which is controlled by a MOTIX™ MCU TLE987x. The simple user interface of the tool supports the user:
- To connect to the target device
- To monitor data signals (variables) on the target device
- To change the run-time parameters on the target device
Features
- Turn key tool to get started with Infineon’s MOTIX™ MCU motor control solutions
- Intuitive GUI to analyze the various components of a field-oriented motor control (FOC) application
- Specific dashboards for “Beginners” and “Experts”
- System and FOC state dialog
- Target communication using a SEGGER J-Link light on the TLE9879 EVALKIT free of charge
Benefits
- Efficiently analyze, debug, and tune motor control solutions.
- Modify motor control parameters using a GUI without the need to write source code.