Automotive radar systems
Enhance automotive radar performance with Infineon's versatile chipset solutions specifically designed for 24 GHz and 76-81 GHz radar applications
サブカテゴリーを選択
全てのサブカテゴリーを閉じる 全てのサブカテゴリーを開くEmpower your ADAS with advanced 76-81 GHz automotive radar chipsets
As traffic environments evolve, ADAS features mandated by NCAPs are crucial for enhancing vehicle safety. Automotive radar sensors are key for ADAS, excelling in emergency braking functions with precise object measurement in terms of speed and direction. It is also clearly recognized as best sensor in adverse weather conditions. The rising demand for corner radars, particularly in crossing scenarios, is driving significant growth in automotive radars. Moreover, the integration of highly automated driving functions in premium car segments, soon to expand to the mass market, is fueling the evolution toward L4 automation for Mobility as a Service (MaaS), requiring higher-performing sensors.
Infineon's automotive radar modules, operating in the 76-77 GHz band, cater to a broad spectrum of applications and enable the utilization of the upper 77-81 GHz band, advancing autonomous driving (AD) functions to elevate automotive safety standards. With a strong commitment to innovation and quality, Infineon is at the forefront of driving the advancement of automotive radar systems, ensuring unparalleled performance and reliability for safer and more efficient automotive systems.
Easy-to-use 24 GHz automotive radar systems for blind spot alerts
When navigating budgetary constraints without compromising essential features like rear cross traffic alert and blind spot detection, an automotive radar system operating at a frequency of 24 GHz emerges as an appealing choice. At the forefront is the imperative need for seamless integration and effortless usability, ensuring that the automotive radar solution delivers unparalleled performance without unnecessary complexity.
Infineons 24 Ghz radar solutions for commercial vehicle applications
In the domain of commercial vehicle (CAV) systems, where visibility challenges are more prominent, radar technology emerges as the ideal choice for averting critical incidents involving vulnerable road users like cyclists. With budgetary constraints in mind, the automotive 24 GHz radar system presents an enticing option, delivering essential features such as rear cross traffic alert and blind spot detection without compromise. Above all, the emphasis remains on seamless integration and effortless usability, ensuring that the solution excels in performance without unnecessary complexity.